IESNA:LM-63-2002
[TEST]P951708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41505
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5747.1 6493.4 7236.8 7865.8 8346.2 8637.8 8852.3 9075.3 9286.9 9529.9
9827.3 10147.5 10545 10979.6 11522.8 12297.7 13367 14813.8 16723.8 19168.5
22333.7 26127.9 29644.8 31686.3 31297.5 28301 22748.3 16503.7 10590.7 7528.4
5195.3 3256.7 1812.8 394.6 0 0 0
5747.1 6381.9 7056.7 7605.6 8014.5 8283.3 8469.1 8672.1 8886.6 9106.7
9384.1 9715.8 10101.8 10530.7 11045.3 11720.1 12626.5 13824.5 15357.1 17487.2
20263.6 22928.4 24235.1 23786.2 22210.7 19568.8 15405.7 10424.9 5629.9 3325.3
1832.8 820.6 317.4 40 0 0 0
5747.1 6316.1 6839.4 7222.5 7511.3 7685.7 7808.6 7968.8 8108.9 8243.2
8432 8683.6 8980.9 9266.9 9572.8 9947.4 10387.7 10916.7 11565.7 12214.8
12412.1 11760.1 10110.3 8174.6 6018.7 4177.4 2950.8 2130.1 1495.4 1075.1
726.3 434.6 243 108.7 20 0 0
5747.1 6153.1 6542 6827.9 6993.8 7079.5 7139.6 7165.3 7148.2 7082.4
6985.2 6933.7 6876.5 6739.3 6439.1 6010.2 5564.1 5138.1 4772.1 4523.4
4397.5 4283.2 4125.9 3860 3657 3499.7 3013.7 2441.8 1612.6 1129.4
806.3 560.4 371.7 160.1 22.9 0 0
5747.1 5990.2 6270.4 6481.9 6596.3 6624.9 6559.1 6381.9 6095.9 5724.2
5323.9 5000.8 4789.3 4660.6 4557.7 4406.1 4188.8 3980.1 3817.1 3731.3
3731.3 3754.2 3759.9 3737.1 3568.4 3196.7 2802.1 2539 2138.7 1718.4
1246.6 817.7 446 174.4 11.4 0 0
5747.1 5858.6 5993 6147.4 6258.9 6247.5 6095.9 5801.4 5444 5109.5
4832.2 4634.9 4520.5 4434.7 4334.6 4180.2 3962.9 3699.9 3442.6 3239.5
3130.9 3145.2 3233.8 3293.9 3271 3170.9 2953.6 2601.9 2210.2 1841.4
1495.4 1175.2 854.9 497.5 214.4 0 0
5747.1 5681.4 5724.2 5832.9 5953 6010.2 5921.5 5727.1 5509.8 5315.4
5118.1 4895.1 4663.5 4437.6 4217.4 3985.8 3731.3 3462.6 3208.1 2999.4
2813.5 2656.3 2521.9 2436.1 2410.4 2401.8 2356 2253.1 2075.8 1827.1
1409.6 966.4 534.7 283.1 102.9 0 0
5747.1 5564.1 5458.3 5481.2 5655.6 5878.6 6053.1 6067.4 5944.4 5750
5524.1 5255.3 4943.7 4614.8 4303.2 4005.8 3722.8 3448.3 3202.4 3010.8
2870.7 2779.2 2704.9 2613.4 2473.3 2253.1 2024.4 1858.5 1709.8 1544
1326.7 1026.5 660.5 383.1 125.8 0 0
5747.1 5424 5178.1 5141 5312.5 5744.3 6207.5 6424.8 6359 6113.1
5818.6 5518.4 5201 4849.3 4497.6 4154.5 3831.4 3534 3273.9 3073.7
2922.2 2816.4 2773.5 2744.9 2682 2544.7 2378.9 2190.2 1998.6 1775.6
1504 1172.3 863.5 543.3 177.3 0 0
5747.1 5289.6 4920.8 4737.8 4826.4 5261 5898.7 6410.5 6533.4 6319
5961.6 5618.4 5301.1 4969.4 4640.6 4311.8 3985.8 3668.4 3391.1 3179.5
3002.2 2885 2799.2 2762 2707.7 2607.6 2464.7 2304.6 2130.1 1935.7
1666.9 1323.8 972.1 534.7 165.8 5.7 0
5747.1 5169.5 4763.5 4523.4 4557.7 4946.5 5535.5 6050.2 6339 6258.9
5958.7 5618.4 5301.1 4986.6 4677.8 4369 4048.7 3734.2 3459.7 3228.1
3030.8 2896.4 2796.4 2736.3 2673.4 2559 2390.3 2207.3 2024.4 1809.9
1544 1195.2 869.2 463.2 125.8 0 0
5747.1 5146.7 4663.5 4328.9 4266 4523.4 4983.7 5509.8 5858.6 5892.9
5707.1 5418.3 5132.4 4866.5 4603.4 4320.3 4023 3722.8 3445.4 3208.1
3005.1 2859.3 2733.5 2619.1 2481.8 2278.8 1995.8 1666.9 1358.1 1103.7
852.1 569 346 174.4 14.3 0 0
5747.1 5006.6 4411.8 3942.9 3711.3 3722.8 3868.6 4065.9 4223.1 4306
4306 4203.1 4071.6 3931.5 3777.1 3614.1 3454 3279.6 3070.8 2856.4
2650.5 2416.1 2173 1961.5 1747 1458.2 1172.3 963.6 797.7 634.8
466.1 288.8 134.4 37.2 0 0 0
5747.1 4903.6 4220.3 3651.3 3299.6 3148 3099.4 3093.7 3076.6 3050.8
2996.5 2893.6 2770.6 2624.8 2453.2 2313.1 2175.9 2070.1 2001.5 1972.9
1935.7 1855.7 1727 1564 1369.6 1166.6 977.9 812 654.8 511.8
366 205.9 88.6 14.3 0 0 0
5747.1 4852.2 4091.6 3471.1 3062.3 2859.3 2753.5 2662 2559 2444.7
2341.7 2258.8 2164.5 2087.3 1995.8 1904.3 1807.1 1681.2 1541.1 1423.9
1303.8 1195.2 1100.8 1026.5 943.6 840.6 726.3 611.9 488.9 374.6
254.5 160.1 77.2 2.9 0 0 0
5747.1 4809.3 4014.4 3376.8 2947.9 2719.2 2579.1 2444.7 2316 2187.3
2064.4 1958.6 1858.5 1758.4 1666.9 1578.3 1484 1386.7 1295.2 1198
1106.5 1026.5 955 877.8 786.3 706.2 614.7 511.8 394.6 291.6
211.6 125.8 42.9 0 0 0 0
5747.1 4849.3 4040.1 3391.1 2927.9 2659.1 2479 2341.7 2224.5 2110.1
1995.8 1887.1 1775.6 1675.5 1584 1492.5 1398.2 1295.2 1192.3 1086.5
995 917.8 852.1 794.9 737.7 674.8 589 494.7 411.7 340.3
263.1 180.1 65.8 0 0 0 0
5747.1 4872.2 4068.7 3411.1 2916.4 2590.5 2398.9 2276 2167.3 2052.9
1944.3 1835.6 1738.4 1646.9 1561.2 1469.7 1378.2 1275.2 1172.3 1069.4
977.9 912.1 857.8 812 757.7 683.4 583.3 500.4 437.5 371.7
291.6 194.4 77.2 22.9 0 0 0
5747.1 4872.2 4100.2 3436.8 2907.9 2536.2 2333.2 2215.9 2107.3 1998.6
1878.5 1775.6 1687 1589.7 1495.4 1401 1303.8 1206.6 1109.4 1017.9
943.6 894.9 849.2 800.6 726.3 623.3 497.5 437.5 374.6 305.9
223 117.2 48.6 11.4 0 0 0
5747.1 4969.4 4223.1 3556.9 2979.3 2547.6 2318.9 2195.9 2087.3 1995.8
1890 1789.9 1692.7 1598.3 1501.1 1406.8 1309.5 1215.2 1126.5 1046.5
980.7 929.3 877.8 814.9 723.4 577.6 434.6 374.6 314.5 248.8
177.3 102.9 54.3 22.9 5.7 0 0
5747.1 5026.6 4306 3639.8 3042.3 2587.6 2333.2 2198.8 2093 1995.8
1895.7 1798.5 1704.1 1609.8 1518.3 1426.8 1332.4 1240.9 1155.1 1077.9
1012.2 957.9 900.7 829.2 729.1 577.6 428.9 368.8 305.9 243
168.7 100.1 57.2 28.6 14.3 0 0
5747.1 5049.5 4360.4 3711.3 3099.4 2659.1 2344.6 2213.1 2095.8 2012.9
1918.6 1824.2 1732.7 1641.2 1552.6 1466.8 1375.3 1283.8 1198 1112.3
1043.6 986.4 926.4 860.6 737.7 586.1 454.6 397.4 331.7 265.9
188.7 114.4 68.6 42.9 25.7 11.4 0
5747.1 5209.6 4609.1 3988.7 3373.9 2833.5 2453.2 2241.7 2127.3 2035.8
1952.9 1867.1 1781.3 1695.5 1606.9 1518.3 1429.6 1338.1 1255.2 1175.2
1103.7 1037.9 972.1 897.8 806.3 689.1 543.3 463.2 394.6 326
248.8 157.3 97.2 62.9 45.7 22.9 0
5747.1 5329.7 4835 4283.2 3694.2 3133.7 2664.8 2313.1 2138.7 2035.8
1952.9 1870 1787 1701.3 1615.5 1524 1426.8 1338.1 1252.4 1172.3
1106.5 1037.9 966.4 886.4 797.7 700.5 589 494.7 426 357.4
285.9 205.9 105.8 62.9 40 20 0
5747.1 5444 5098.1 4660.6 4171.7 3634.1 3108 2601.9 2218.8 2055.8
1958.6 1870 1787 1701.3 1609.8 1521.1 1426.8 1332.4 1240.9 1143.7
1052.2 966.4 886.4 812 749.1 674.8 583.3 486.1 394.6 323.1
260.2 194.4 108.7 48.6 25.7 8.6 0
5747.1 5627 5461.2 5206.7 4795 4323.2 3851.4 3371.1 2747.7 2247.4
2010.1 1898.5 1807.1 1718.4 1632.6 1544 1452.5 1361 1266.7 1166.6
1072.2 977.9 892.1 812 734.8 654.8 569 486.1 394.6 300.2
231.6 163 102.9 54.3 25.7 11.4 0
5747.1 5815.7 5850 5815.7 5618.4 5309.6 4943.7 4537.6 4017.3 3345.3
2650.5 2135.9 1890 1778.5 1695.5 1615.5 1529.7 1455.4 1383.9 1298.1
1212.3 1106.5 1000.7 903.5 826.3 752 826.3 866.4 654.8 523.2
346 254.5 145.8 71.5 34.3 17.2 0
5747.1 6001.6 6250.3 6453.4 6533.4 6470.5 6267.5 6001.6 5752.8 5455.5
5000.8 4383.2 3659.9 2922.2 2324.6 2007.2 1915.7 1847.1 1727 1618.3
1535.4 1461.1 1355.3 1278.1 1346.7 1398.2 1178 894.9 543.3 406
303.1 220.2 148.7 85.8 42.9 14.3 0
5747.1 6190.3 6656.4 7091 7414.1 7599.9 7611.4 7505.6 7405.5 7374
7354 7268.2 7099.5 6888 6619.2 6307.5 5915.8 5541.2 5409.7 5901.5
6968 7983.1 8134.6 7050.9 4975.1 2947.9 1741.3 1095.1 757.7 554.7
420.3 303.1 205.9 117.2 45.7 11.4 0
5747.1 6373.3 7028.1 7677.1 8220.4 8569.2 8735 8792.2 8849.4 8949.5
9103.9 9304 9544.2 9764.4 9984.5 10150.4 10413.4 10885.2 11765.9 13206.9
15076.9 17104.1 19082.7 20603.8 20781.1 19354.3 16615.2 12981 9063.9 5664.2
3291 1958.6 1115.1 420.3 128.7 5.7 0
5747.1 6439.1 7196.8 7948.7 8572.1 8983.8 9189.7 9278.3 9361.2 9475.6
9632.9 9821.6 10067.5 10316.2 10585 10951 11477.1 12243.4 13375.6 14945.4
17029.8 19780.4 23531.7 28186.6 31188.8 30462.6 28235.2 25170.1 21861.9 18722.4
15511.5 11968.9 8191.8 4815 1952.9 491.8 0
5747.1 6487.7 7311.1 8168.9 8849.4 9295.5 9515.6 9581.4 9615.7 9632.9
9675.7 9732.9 9807.3 9838.7 9938.8 10161.8 10553.5 11176.9 12186.2 13670.1
15668.7 18456.5 22651.1 28815.6 37013.1 39620.8 37516.4 35020.2 32258.2 29381.8
25138.6 19643.1 13690.1 8334.7 3291 1052.2 0
5747.1 6596.3 7568.5 8560.6 9381.2 9878.7 10021.7 9933.1 9721.5 9415.5
9078.2 8755.1 8434.8 8137.5 7991.6 8166 8926.6 10276.2 11908.8 13438.5
14888.2 16578 18888.3 22219.3 28598.3 36238.3 34680 30977.2 28546.9 26882.8
24512.4 21084.2 16472.2 11465.6 4483.3 737.7 0
5747.1 6653.5 7834.4 8915.2 9778.7 10199 10190.4 9827.3 9252.6 8646.4
8071.7 7591.3 7219.6 7002.3 7216.8 8283.3 10098.9 12317.7 14659.4 17127
19826.1 22396.6 24849.8 27694.8 31900.8 37270.5 38314.1 35546.3 32441.2 29258.8
25478.9 20403.7 14393.5 6968 2727.7 305.9 0
5747.1 6742.1 7891.6 9029.5 9910.2 10333.4 10153.2 9512.8 8703.6 8054.5
7477 7016.6 6687.8 6613.5 7233.9 8878 11319.8 14387.8 18170.6 22768.3
27809.2 32993 38174 42831.7 48124.2 52990.7 54223 51995.7 47749.7 42085.5
34637.1 24380.9 15823.1 8749.3 4220.3 488.9 0
5747.1 6747.9 7905.9 9029.5 9881.6 10259 10076 9452.7 8649.3 7928.7
7351.2 6899.4 6602 6644.9 7508.4 9447 12243.4 15908.9 20566.7 25867.7
31271.7 36561.4 41882.5 47366.5 53568.3 58077.3 58331.8 54774.9 48576 40375.6
31803.6 23623.2 15437.1 8980.9 3559.8 448.9 0
5747.1 6747.9 7877.3 8960.9 9741.5 10098.9 10056 9652.9 9032.4 8351.9
7745.7 7294 6982.3 6956.6 7637.1 9341.2 11840.2 14828.1 18319.3 22190.7
26059.3 29945 33679.2 37430.6 42571.5 47609.6 48956.3 46448.7 42185.5 36635.7
30439.7 23594.6 17770.3 10582.1 4017.3 354.5 0
5747.1 6670.7 7722.9 8709.3 9424.1 9790.1 9907.3 9841.6 9569.9 9161.1
8706.4 8269 7891.6 7688.6 7877.3 8800.8 10479.2 12643.7 14951.1 17089.8
19154.2 20967 22676.8 25067.1 29613.4 34179.6 33590.6 29713.4 26133.6 22968.4
19016.9 14290.6 9587.1 4663.5 1309.5 160.1 0
5747.1 6667.8 7608.5 8474.8 9101 9449.9 9650 9778.7 9844.4 9864.5
9830.1 9732.9 9612.8 9481.3 9461.3 9692.9 10402 11642.9 13381.3 15359.9
17627.3 20440.9 24157.9 28984.3 34056.7 35011.6 29699.1 22951.3 16881.1 12292
9647.1 7048.1 5112.4 3007.9 837.8 34.3 0
5747.1 6510.5 7302.6 8031.7 8563.5 8883.7 9121 9326.9 9518.5 9761.5
10024.6 10287.6 10622.2 10942.4 11377 12026.1 12961 14296.3 16317.8 19074.1
22442.3 26350.9 30994.4 36186.8 38048.2 35306.2 28824.2 21630.3 14608 10536.4
7622.8 5086.6 3062.3 706.2 17.2 0 0
5747.1 6493.4 7236.8 7865.8 8346.2 8637.8 8852.3 9075.3 9286.9 9529.9
9827.3 10147.5 10545 10979.6 11522.8 12297.7 13367 14813.8 16723.8 19168.5
22333.7 26127.9 29644.8 31686.3 31297.5 28301 22748.3 16503.7 10590.7 7528.4
5195.3 3256.7 1812.8 394.6 0 0 0
